• Position> Products > Grippers > Three jaw gripper > MCHK Specification
 
Quick Search   Series:   Model:  

Compact type 3-finger grippers
MCHK
Opening / Closing stroke:20, 32, 50(mm) (dia), Three double acting pneumatic cylinder design for high power transmission and increase stroke also decrease housing thickness for space-saving design.

Features Specification Order example Accessory Download
Bore
Open: φ16×3, φ25×3, φ40×3 (mm)
Close: φ20×3, φ32×3, φ50×3 (mm)
Medium
Air
Operating pressure range
0.2~0.7 MPa
Ambient temperature
+5~+60℃
Lubrication
Not required
Repeatability (±mm)
± 0.01
Sensor switch
RK: Reed switch, RKN: NPN, RKP: PNP
Weight
0.7, 1.9, 5.8 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522