• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUS-F Specification
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUS-F
Normally closed
Model: MUS- 35F, 40F, 50F, 65F, 80F, 100F
Available fluid: Steam, water, air & oil.

Features Specification Download
Body
FC 20
Coil
Special copper wire(H)
Piston
Brass
Fixed steel
Special st. steel
Main valve
NBR
Needle
Special st. steel
Bonnet / nut
PTFE
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522