• Position> Products > Rotary actuator > Rotary actuator > MCRQ-S Specification
 
Quick Search   Series:   Model:  

Rotary actuator
MCRQ-S
Tube I.D.: φ15, φ20, φ25 (mm), 4 to 10 times more allowable kinetic energy(compared with internal shock absorber type).

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
φ15, φ20, φ25
Port size
φ15(M5×0.8), φ20, φ25(Rc1/8)
Medium
Air (Non-lube)
Rotation
90°, 180°
Max. operating pressure
1 MPa(※)
Min. operating pressure
0.2 MPa
Ambient temperature
0~+60℃ (No freezing)
Allowable surge pressure
1.5 MPa
Cushion
Shock absorber
Shock absorber type
φ15 (PN0806), φ20 (PN1008), φ25 (PN1415)
Angle adjustment range
Each rotation end ± 3º
Weight
90°: 0.67, 1.55, 2.52 kg
180°: 0.64, 1.48, 2.41 kg
Remark
※ The maximum operating pressure of the actuator is restricted by the maximum allowable thrust of the shock absorber.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522