• Position> Products > Rodless cylinders > MCRPM series > MCRPMS Specification
 
Quick Search   Series:   Model:  

MCRPM series
MCRPMS
Tube I.D.: φ20, φ25 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D.(mm)
φ20, φ25
Port size
Rc1/8
Medium
Air
Operating pressure range
0.2~0.7 MPa
Test pressure
1 MPa
Ambient Temperature
+5℃ ~ +60℃
Lubrication
Without lubrication
Available speed range
Standard grease: 150~400 mm/sec
Slow motion grease: 80~150 mm/sec (※)
Holding force
φ20 : 231N, φ25 : 363N
Sensor Switch
RCD
Remark
※. Betwer the speed range limit the actuator stroke must not exceed to 2m/minute.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522