• Position> Products > PLC control system > Distributed control system > MA-118* Specification
 
Quick Search   Series:   Model:  

Distributed control system
MA-118*
FBD + LD System.Support start-up screen (108×64 pixels).Linking of 1024 function block is possible.Support full modbus protocol.
Software Download: Mindman Utility , Mindman Editor, USB Driver

Features Specification Order example Download
Digital inputs
8
Digital outputs
4
Input voltage range
Digital ON: 4~30 VDC/
OFF: 2 VDC(max); Analog: 0~10VDC
Analog inputs
4 (able to use in digital specification)
Continuous current
Relay:
5A for resistive load, 2A for inductive load;
Transistor:10~60VDC/1.75A(OCP/OTP/UVLO)
NPN open collector, max. 100mA at 30 VDC
Incoming power
10~30 VDC
Reserve power
> 10 years
Operation temperature
-20~+75℃ (No freezing)
Storage temperature
-25~+80℃ (No freezing)
Linking of functions
1024 (max.)
Real time clock
Yes, > 2 years
Protocols
Modbus ASCII + Modbus RTU
Incorporate operator interface
Yes (Modbus interface)
Expansion maximum I/O
More than 10,000
Input operating frequency
250kHz(DI0~DI3)
Message text/ display
4 lines of 12 characters
Communication port
RS485,RS232
Size (L×W×H)
120×77×40 mm (with bracket)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522