• Position> Products > PLC control system > Industrial communication > MA-15** Specification
 
Quick Search   Series:   Model:  

Industrial communication
MA-15**
Auto tuner baud rate, 300~115200bps.3000 VDC isolation protection.ESD protection.No external power supply (USB type).
Software Download: Mindman Utility

Features Specification Order example Download
Interface
RS-232 to RS-485/422/232;
USB to RS-485/422/232
Speed
Auto Tuner baud rate, 300~115200 bps
Transfer distance
Max. 1,200 m for speed 9.6 K bps;
Max. 400m for speed 115.2 K bps
Supports max device
Maximum of 256 devices (Without repeater)
ESD protection
Yes
Supply voltage
10~30 VDC
Power consumption
Nearly 24V/0.5W;
Nearly USB Port/0.5W
OS driver
Windows 98/ME/2000/XP/Window7(32/64bit)/
WinCE/Vista(32/64 bit)/Linux/Mac/
Windows Server 2008 R2/Android
Operation temperature
-20~+75℃ (No freezing)
Storage temperature
-25~+80℃ (No freezing)
Installation
DIN-Rail or wall mounting
Connection
DB9(Female to RS-232)/USB(Type B);
Removable 13-pin Terminal Block
(For RS-422/485/232)
Size (L×W×H)
120×77×40 mm (with bracket)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522