• Position> Products > PLC control system > Remote modules > MA-10** Specification
 
Quick Search   Series:   Model:  

Remote modules
MA-10**
RS-485 Interface.Supports Modbus RTU / ASCII.
Isolation voltage: 5000 VDC.Dual watchdog timer.
Free PC software Mindman Utility.
Software Download: Mindman Utility

Features Specification Order example Download
Output
4; 8; 12
Input
8; 16
Power consumption
Nearly 24 VDC 0.96W~ 2.88W
Input power
+10~+30VDC
Output type
Source/ Sink/ Signal Relay/ Power Relay
Input rating (Isolation)
10 ~ 35 VDC/1A ;
40 VDC/200mA ;
120 VAC/0.5A 30V/1A ;
250 VAC/5A 30VDC/5A
Output rating (max.)
Logic level 0: +1 V max.
Logic level 1: +3.5 ~ 30 V
Operation temperature
-20~+75℃ (No freezing)
Isolation voltage
5000 VDC
LED
YES
Modbus support
Modbus RTU + Modbus ASCII
Watchdog timer
System m & Comm.
Size (L×W×H)
120× 77 × 40 mm (with bracket)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522