• Position> Products > PLC control system > Radio remote modules > MA-3016 Specification
 
Quick Search   Series:   Model:  

Radio remote modules
MA-3016
Frequency control: Crystal.Operation range: up to 100 meters.Free PC software Mindman Utility.Dual watchdog timer.
Software Download: Mindman Utility

Features Specification Order example Download
Receiver output type
Sink (40VDC / 200mA / 3000VDC)
Receiver interface
RS-485
Receiver input power
+10 ~ +30 VDC
Receiver speed
1200~115200 bps
Receiver output LED
YES
Transmitter input power
2 AA size batteries
Operation distance
Up to 100 Meters
Operation temperature
-20~+75℃ (no freezing)
Logic gate diagram function type
11
Logic gate diagram function rule
128
Watchdog timer
System m & Comm
Size (L×W×H)
200×77×40 mm(Receiver),
120×55×25 mm(Transmitter)
Weight
142 g(Receiver),
155 g(Transmitter)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522