• Position> Products > PLC control system > Text panel > MATP Specification
 
Quick Search   Series:   Model:  

Text panel
MATP
Plug-and-Play.Support start-up screen.
RS-485 Interface.Full support MA series control
Resolution : 192 × 64 pixels.

Features Specification Order example Download
Interface
RS-485
Screen type
4.3“ STN-LCD
Display color
Monochromatic
Backlight
Automatic turn off time is 5 sec (On = do not turn off)
Input power
10 ~ 30 VDC
Resolution
192 × 64 pixels
Display range
96×32 mm
Start-up screen size
108×64 Bmp
Operation temperature
-10~+60℃ (No freezing)
Storage temperature
-20~+70℃ (No freezing)
LCM life
50,000 hours
Brightness
60 cd/m2
Contrast
Adjustable resistor
Cooling method
Natural air cooling
Size (L×W×H)
158×87×29 mm
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522