English ‧
繁體中文
‧
簡体中文
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
Pneumatic pressure switch
Pressure gauge
M2E series
MHD series
Standard cylinders
Air/oil converter
ISO-VDMA Standard cylinders
End lock cylinders
ISO-VDMA Standard profile cylinders
Rod locking cylinders
Locking unit
Compact cylinders
Plate cylinders
Multi-mount cylinders
Miniature cylinders
Pen cylinders
Mini cylinders with no-rotation
Rod locking cylinders
Round cylinders
Twin-guide cylinder
Triple-guide cylinder
Dual-rod cylinder
Slide cylinders
Compact slide
Slide rail set
Slide table
Rotary actuator
Mini-Rotary actuator
Clamp cylinder
Pneumatic-swing clamp cylinders
Grippers
Parallel gripper
Three jaw gripper
Four jaw gripper
180° angular gripper
Rotary gripper
MCRPL* series
MCRPM series
Belt driven units
Electric actuator
Electric gripper
MSB* series
MSAR series
MSL* series
Silencer
Exhaust cleaner
Silencer throttle valve
Check vavle
Flow control valve
Quick exhaust valve
Shuttle valve
PU Tube
Fitting
Air press
Jet cooler
Vacuum generator
No contact transfert
Floating joint
Female rod ends
Sensor switch
Circular connector
Shock absorbers
Hydraulic speed controllers
Pilot check valves
Boosters
Hydraulic cylinder
Compact hydraulic cylinder
Round hydraulic cylinder
Hydraulic rotary actuators
Hydraulic lever-type cylinders
Hydraulic swing clamp cylinders
High oil pressure Swing clamping Cylinder
Threaded-body Cylinder
Hydraulic Work Support
Distributed control system
Remote modules
Industrial communication
Radio remote modules
Text panel
T-Series
•
Position
>
Products
>
Compact cylinders
>
Compact cylinders
>
MCJI Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Model Number
MCJA
MCJA-3
MCJA-4
MCJQ
MCJQ2
MCJI
MCJI-3
MCJT
Compact cylinders
MCJI
Tube I.D. φ20~100(mm). ISO-21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.
Acting type
Double acting
Tube I.D. (mm)
20,25,32,40,50,63,80,100
Port size
20,25: M5×0.8
32~100: G1/8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Cushion
Rubber bumpper
Stroke length tolerance
+0~+1.0 mm (※)
Sensor switch
RCI
Lubrication
Without lubrication
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522