Solenoid valve
>
MVSN series
>
MVSN-220 Specification
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
MVSN-220
Body width: 22 mm, Port size: G1/8, G1/4,Operating pressure range: 0.2~0.8 MPa, Proof pressure:1 MPa, Flow: 799 Nl/min
Bore No.
6A, 8A
Port size
G1/8, G1/4
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
799 Nl/min
Effective orifice
18 mm
2
Response time
38 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V (50/60)Hz, AC/DC 24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
233 g~ 343 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522