• Position> Products > Other auxiliary equipments > Sensor switch > RDGV Specification
 
Quick Search   Series:   Model:  

Sensor switch
RDGV
RDGV / RPGV / RNGV
Assembling style:MCJU, MCFB, MCGS

Specification Order example Accessory Download
Contact rating
0.6W max.(RDGV),
1.5W max.(RNGV, RPGV)
Ambient temperature
-10℃~+70℃ (No freezing)
Sensitivity
40 Gauss
Operating frequency
1000 Hz
Indicator lamp
LED lights up when ON
Withstand voltage
AC 1000V(50/60Hz) 1minute(Lead wire to case)
Wiring method
2 wire (RDGV), 3 wire(RNGV, RPGV)
Switching logic
Solid state output, Normally open
Switch type
NPN current sinking (RNGV)
PNP current sourcing (RPGV)
Operating voltage
10~28V DC(RDGV),
4.5~28V DC(RNGV, RPGV)
Switching current
4~20mA max.(RDGV),
50mA max.(RNGV, RPGV)
Current consumption
10mA @24V DCmax.(RNGV, RPGV)
Voltage drop
3.5V max.(RDGV),
0.5V @ 50mA max.(RNGV, RPGV)
Leakage current
0.8mA max.(RDGV),
0.01mA max.(RNGV, RPGV)
Indicator
Red LED
Cable
2.6φ, 2C, 26AWG(Gray PU)(RDGV),
2.6φ, 3C, 26AWG(Gray PU)(RNGV, RPGV)
Shock
50G
Vibration
9G
Enclosure classification
IEC 529 IP67
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522