• Position> Products > Other auxiliary equipments > Vacuum generator > MZL112 Specification
 
Quick Search   Series:   Model:  

Multistage vacuum pump
MZL112
Nozzle dia. 1.2 mm, Max. suction flow 100 l /min, Air consumption 63 l /min, 3 stage diffuser construction

Specification Order example Accessory Download
Nozzle dia.
1.2 mm
Max. suction flow
100 l/min
Max. pressure range
0.7 MPa
Supply pressure range
0.2~0.5 MPa
Air consumption(l)
63 l/min
Max. vacuum pressure
-84 kPa
Temperature range
+5~+50℃
Standard supply pressure
0.4 MPa
Weight
450 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522