• Position> Products > Pressure switch > Pneumatic pressure switch > MP43 Specification
 
Quick Search   Series:   Model:  

High precision digital pressure switch
MP43
7 user programmable units available.
2 NPN / PNP open collector + analog output
(1~5V or 4~20mA). 3-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.

Features Specification Order example Download
Port size
F1:R1/8, M5; F2:NPT1/8,#10~32UNF; F3:G1/8, M5
Rated pressure range
0 ~ 1.000 MPa (Positive)
-101.3 ~ 0.0 kPa (vacuum)
-100.0~100.0 kPa (Compound)
Operating / Setting pressure range
-0.100 ~ 1.000 MPa(Positive)
-101.3 ~ 10.0 kPa (vacuum)
-101.0~101.0 kPa (Compound)
Medium
Air, Non-corrosive / Non-flammable gas
Power supply voltage
12 to 24V DC ±10%, Ripple (P-P) 10% or less
Response time
≦2.5ms (chattering-proof function: 25ms, 100ms,250ms,500ms,1000ms and 1500ms selections)
Switch output
NPN: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 30V DC, Residual voltage :≦1.5V
PNP: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 24V DC, Residual voltage :≦1.5V
Repeatability (Switch output)
± 0.2% F.S. ±1 digit
Hysteresis
Hysteresis mode/Window comparator mode:
Adjustable (※1)
Current consumption
≦ 40mA (With no load)
Output short circuit protection
Yes
7 segment LCD display
Two color(Red/Green) main & unit display, Orange sub-dispaly (Sampling rate: 5 times/1sec.)
Indicator accuracy
±2% F.S. ±1 digit (ambient temperature: 25 ±3℃)
Enclosure
IP40
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000V AC in 1-min. (between case and lead wire)
Operation output
Insulation resistance
50MΩ min. (at 500V DC , between case and lead wire)
Temperature characteristic
±2.5% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Weight
Appro.80g(with 2-meter lead wire)
Remark
※1.Hysteresis value is adjustable within 1~8 digits for one point set mode and window comparator mode.
※2.If analog voltage output is selected, the analog current output cannot be selected at the same time.
※3.If analog current output is selected, the analog voltage output cannot be selected at the same time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522