• Position> Products > Grippers > Three jaw gripper > MCHJ Specification
 
Quick Search   Series:   Model:  

Three jaw grippers
MCHJ
Body specification: 50, 66, 80, 100, 125, 160, 200, 300.
Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.

Features Specification Order example Accessory Download
Acting type
Double acting
Body specification
50, 66, 80, 100, 125, 160, 200, 300
Medium
Air
Stroke per-jaw
4~30 mm
Closing force
450~15300 N
Ambient temperature
+5℃~ +80℃
Opening force
500~15550 N
Close/Open time
0.025~0.8 (1/s)
Lubrication
Not required
Repeatability (±mm)
0.01~0.05
Compressed air consumption
9.2~2270 cm3
Accessories
Mounting block, Centering sleeve
Sensor switch
RDF, RDFV
Proximity sensor
RDP8 (2 wire), RNP8 (3 wire)
Weight
0.22 ~ 24 kg
Recom. work piece weight
2.2 ~ 78 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522