• Position> Products > Grippers > Parallel gripper > MCHS Specification
 
Quick Search   Series:   Model:  

Parallel gripper
MCHS
Body specification: 50, 66, 80, 100, 125, 200, 300.
Oval piston-driven design ensure maximum gripping force. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.

Features Specification Order example Accessory Download
Acting type
Double acting
Body specification
50, 66, 80, 100, 125, 160, 200, 300
Medium
Air
Stroke per-jaw
4~30 mm
Operating pressure range
0.3~0.8 MPa
Closing force
170 ~ 6675 N
Ambient temperature
+5℃~ +80℃
Opening force
185 ~ 6830 N
Close/Open time
0.02 ~ 0.4 s
Lubrication
Not required
Repeatability (±mm)
0.01 ~ 0.04
Compressed air consumption
4.1 ~ 980 cm3
Accessories
Mounting block, Centering sleeve
Sensor switch
RDF, RDFV
Proximity sensor
RDP8 (2 wire), RNP8 (3 wire)
Weight
0.14 ~ 14 kg
Recom. work piece weight
0.85 ~ 32 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522