• Position> Products > Pressure switch > Pneumatic pressure switch > MP50 Specification
 
Quick Search   Series:   Model:  

High precision digital pressure switch
MP50
IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.

Features Specification Order example Download
Port size
F1: R1/4, M5
Rated pressure range
0 ~ 1.000 MPa (Positive) 0.0 ~ 2.0 MPa (High)
-101.3 ~ 0.0 kPa (vacuum)-100.0~100.0 kPa (Compound)
Operating / Setting pressure range
-0.1 ~ 1.000 MPa (Positive)
-0.1 ~ 2.0 MPa (High)
-101.3 ~ 10.0 kPa (vacuum)
-101.0~101.0 kPa (Compound)
Power supply voltage
12 to 24V DC ±10%, Ripple (P-P) 10% or less
Indicator accuracy
≦±2% F.S. ±1 digit (ambient temperature: 25 ±3℃)
Response time
≦2.5ms (chattering-proof function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selections)
Switch output
NPN: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 30V DC Residual voltage : ≦1.5V
PNP: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 24V DC
Residual voltage : ≦1.5V
Repeatability (Switch output)
±0.3% F.S. ±1 digit
Hysteresis
Adjustable (※1)
Current consumption
≦ 45mA (With no load)
Current consumption
≦ 45mA (With no load)
Output short circuit protection
Yes
7 segment LCD display
3 1/2 digit, 7 segment (red/green)
Indicator accuracy
≦±2%F.S. ±1 digit (ambient temperature: 25 ±3℃)
Analog output (Voltage Output) ※2
Output Voltage: 1 to 5V ±2.5%F.S. (within rated pressure range)
Linearity: ±1% F.S.
Output impedance: about 1kΩ
Analog output (Current Output) ※3
Output Current: 4 to 20mA ≦±2.5%F.S. (within rated pressure range); Linearity: ±1% F.S.
Max.Load Impedance: 250Ω at power supply of 12V, 600Ω at power supply of 24V
OutputMin.Load impedance: 50Ω
Enclosure
IP65
Ambient temp. range
Operation: 0 ~ 50℃, storage:-10 ~ 60℃ ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
250V AC in 1-min. (between case and lead wire)
Insulation resistance
50MΩ (at 500V DC, between case and lead wire)
Vibration
Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z
Shock
100m/s2 (10G), 3 times each in direction of X, Y and Z
Temperature characteristic
±3% F.S. of detected pressure 25℃ (range of 0 ~ 50℃)
Lead wire
Oil-resistance cable (0.15mm2)
Weight
Approx. 110g (with 2 meter lead wire)
Remark
※1. Hysteresis value is adjustable within 1~8 digits for one point set and window comparator mode.
※2. If analog voltage output is selected, the analog current output cannot be selected at the same time.
※3. If analog current output is selected, the analog voltage output cannot be selected at the same time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522