ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  Silencer  
  Exhaust cleaner  
  Silencer throttle valve  
  Check vavle  
  Flow control valve  
  Quick exhaust valve  
  Shuttle valve  
  PU Tube  
  Fitting  
  Air press  
  Jet cooler  
  Vacuum generator  
  No contact transfert  
  Floating joint  
  Female rod ends  
  Sensor switch  
  Circular connector  
  Shock absorbers  
  Hydraulic speed controllers  
  Pilot check valves  
  Boosters  
 
 
 • Position> Products > Other auxiliary equipments > Sensor switch > RDEP Specification
 
Quick Search   Series:   Model:  

Sensor switch
RDEP
Assembling style: MCJA, MCJQ, MCJT, MCFA, MCGB, MCGS,
MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS,
MCRA, MCKB, MCHA, MCHB, MSB*, MSL*

Specification Order example Download
Wiring method
2 wire
Switching logic
Solid state output, normally open
Switch type
Current sourcing
Operating voltage
10~28V DC
Switching current
5~50mA max.
Switching rating
1.5W max.
Voltage drop
5V max.
Leakage current
1mA max.
Indicator
Unstable: Red LED ; Stable: Green LED
Cable
φ4.8, 2C, PVC
Temperature range
-10℃~+60℃ (No freezing)
Shock
50G
Vibration
9G
Enclosure classification
IEC 60529 IP67
Protection circuit
3 , 4
Weight
100g (3m cable)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent demage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522