• Position> Products > Electric Actuarors > Electric actuator > MESF/SH/SS Specification
 
Quick Search   Series:   Model:  

Miniature electric cylinder(with motor)
MESF/SH/SS
Model:MESH, MESF, MESS
Size:20, Apply for motor 25
Software Download: TC100 controller

Specification Order example Download
Size
20
Width
MESH:64.5mm
MESF:92mm
MESS:82mm
Max. speed
50, 250 mm/s
Max. stroke length
50mm
Max. payload
6kg
Repeatability
±0.02mm
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522