• Position> Products > Electric Actuarors > Electric gripper > MEHC Specification
 
Quick Search   Series:   Model:  

Electric gripper(with motor)
MEHC
Size:20, 25
Apply for motor 25
Software Download: TC100 controller

Specification Order example Download
Size
20, 25
Width
20:50mm, 25:63mm
Gripping force
22~98N
Open and close stroke
20:10mm, 25:14mm
Open and close speed
5~50mm/s
Repeatability
±0.02mm
Guide structure
Linear guide
Operating temperature range
0~+40℃
Operating humidity range
Below RH90
Weight
20:368g, 25:552g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522