• Position> Products > Standard cylinders > Air/oil converter > MCQA-AH Specification
 
Quick Search   Series:   Model:  

Air/oil converter
MCQA-AH
Tube I.D. φ40~150 (mm).
Consider cylinder thrust force is about 70%(50% high speed) of theoretical force.
Displacement is suggested about 50% of total volume.

Features Specification Order example Download
Tube I.D. (mm)
40,50,63,80,100,125,150
Medium
ISO VG32 EQUIVALENT
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522