• Position> Products > Electric Actuarors > Electric actuator > MEQYC-50 Specification
 
Quick Search   Series:   Model:  

Rod electric cylinder (with motor)
MEQYC-50
Type:50, 50D, 50L, Apply for motor 52, Software Download: TC100 controller

Specification Download
Type
50, 50D, 50L
Width
52 mm
Max. speed
250, 500 mm/s
Motor dimension
42 mm
Max. stroke length
300 mm
Min. stroke length
50 mm
Repeatability
±0.01 mm
Ball screw spec
C7 φ12
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522