• Position> Products > Electric Actuarors > Electric actuator > MEQYC-65 Specification
 
Quick Search   Series:   Model:  

Rod electric cylinder (with motor)
MEQYC-65
Type:65, 65D, 65L, Apply for motor 65
Software Download: TC100 controller

Specification Download
Type
65, 65D, 65L
Width
65 mm
Max. speed
250~1000 mm/s
Motor dimension
56 mm
Max. stroke length
500 mm
Min. stroke length
50 mm
Repeatability
±0.01 mm
Ball screw spec
C7 φ16
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522