ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  Pilot valve  
  Mechanical valve  
  ACT Mechanical valve  
  EPA Mechanical valve  
  Hand valve  
  Shutoff valve  
  Foot pedal valve  
 
 
 • Position> Products > Pilot & mechanical valve > Pilot valve > MVAA-150 Specification
 
Quick Search   Series:   Model:  

Pilot valve
MVAA-150
Port size: M5×0.8,Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa

Specification Order example Download
Bore No.
M5
Port size
M5×0.8
No. of port
5
Medium
Air
Operating pressure range
A1: 0.15~0.8 MPa
A2: 0~0.8 MPa
Proof pressure
1 MPa
Effective orifice
3.8 mm2
Pilot pressure range
0.15~0.8 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
47g~58g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522