• Position> Products > Pilot & mechanical valve > Pilot valve > MVAA-220 Specification
 
Quick Search   Series:   Model:  

Pilot valve
MVAA-220
Port size: Rc1/4, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa

Specification Order example Download
Bore No.
8A
Port size
Rc1/4
No. of port
3,5
Medium
Air
Operating pressure range
0~0.8 MPa
Proof pressure
1 MPa
Effective orifice
18 mm2
Pilot pressure range
(0.3×P※+0.1)~0.8 MPa
※ P: Operating pressure.
Ambient temperature
-5~+60℃ (No freezing)
Weight
106g~179g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522