• Position> Products > Stopper cylinders > MSAR series > MSAR Specification
 
Quick Search   Series:   Model:  

Stopper cylinder
MSAR
Tube I.D. φ32~80 (mm).
Operating pressure range: 0.2~1 MPa, Proof pressure: 1.5 MPa, Standard without magnet.

Specification Order example Download
Standard type
φ32-30: 1350 g
φ50-30: 2150 g
φ80-30: 9000 g
Acting type
Single acting (Spring extended),Stopper with roller
Medium
Air
Operating pressure range
0.2~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Magnet
without magnet
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522