• Position> Products > Pilot & mechanical valve > Mechanical valve > MVMB-300-4 Specification
 
Quick Search   Series:   Model:  

Mechanical valve
MVMB-300-4
Port size: Rc3/8,Operating pressure range: 0.15~0.8 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Bore No.
10A
Port size
Rc3/8
No. of port
5
No.of position
2
Medium
Air
Operating pressure range
0.15~0.8 MPa
Proof pressure
1 MPa
Effective orifice
30 mm2
Ambient temperature
-5~+60℃ (No freezing)
Weight
315 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522