Tube I.D. φ20~40 (mm).
Because it is a directly mounted style without using barckets, its overall length is shorter, and its installation pitch can be made smaller. Thus, the space that is required for installation has been dramatically reduced.
Tube I.D. (mm)
20, 25, 32, 40
Port size
Rc1/8, Rc1/4
Medium
Air
Max. operating pressure
1 MPa
Min. operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500mm/sec
Cushion
with rubber cushion pad
Max. allowable kinetic energy
0.27~1.2J
Sensor switch
RCA, RCM
Sensor switch band
BA20~BA40 (RCA)
BSG20~BSG40 (RCA)
BM20~BM40 (RCM)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522