• Position> Products > Mini cylinders > Miniature cylinders > MCMI Specification
 
Quick Search   Series:   Model:  

ISO-6432 Miniature cylinders
MCMI
Tube I.D. φ8, 10, 12, 16, 20, 25 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
Tube I.D. (mm)
8, 10, 12, 16, 20, 25
Port size
M5×0.8, G1/8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.1~0.08 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
Cushion pad 0.02~0.4J
Adjustable cushion 0.4~0.97J
Sensor switch
RCA, RCM, RCS
Sensor switch band
BA16~BA25 (RCA)
BGS16~BGS25 (RCA)
BM16~BM25 (RCM)
BJ8~BJ16 (RCS)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522