• Position> Products > Pressure switch > Pneumatic pressure switch > MP10 Download
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP10
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost.

Features Specification Order example Download
 
MP10
Please click the right button of mouse → Save Target  As…
MP10 setting mode
Please click the right button of mouse → Save Target  As…
Selector table