• Position> Products > Pressure switch > Pneumatic pressure switch > MP10 Features
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP10
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost.

Features Specification Order example Download
  Simple installation, plug-in port or thread-in fitting.
  Compact size: 26×10×10.4 mm.
  Low price.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522