• Position> Products > Clamp cylinders > Pneumatic-swing clamp cylinders > MTA* Accessory
 
Quick Search   Series:   Model:  

PNEUMATIC-Swing Clamp Cylinders
MTA*
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and un-loading.

Features Specification Order example Accessory Download
Sensor switch / LN40R

Assembling style: MTA*
Voltage range: 5~120V DC/AC.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522