• Position> Products > Clamp cylinders > Pneumatic-swing clamp cylinders > MTA* Specification
 
Quick Search   Series:   Model:  

PNEUMATIC-Swing Clamp Cylinders
MTA*
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and un-loading.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
25, 32, 40, 50, 63
Power fluid
Filtered air with or without lubrication
The range of pressure
0.1~1 MPa
Max. pressure
1.47 MPa
Material of cylinder barrel
Anodised aluminium alloy
Standard angle of rotation
90°±2°(Angle of 0°, 45°and 60°are optional)
Rotating direction
Clockwise or counter clockwise
Sensor switch
LN40R
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522