• Position> Products > Air units > F.R.L.Unit > MACT401 Accessory
 
Quick Search   Series:   Model:  

Air units (F.R.L.Unit)
MACT401
Components:MAF401, MAR401, MAL401,Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.05~1.5 MPa, Proof pressure: 2 MPa

Specification Order example Accessory Comparison Download
Pneumatic pressure switch / MP41

Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.

Pneumatic pressure switch / MP1

High Repeatability:≦±1%F.S. Quick response:5ms.
hysteresis adjustable, Low cost.

Pneumatic pressure switch / MP10

1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost.

Pneumatic pressure switch / MP30

Pressure range:Compound -100.0~100 kPa ; Positive 0~1MPa; Vacuum 0~-101.3kPa.
Two switch output & one analog output.
Hysteresis adjustable.

Pneumatic pressure switch / MPS

Operating pressure range: 0.8 MPa,
Proof pressure: 1 MPa

Pressure gauge / MP23

Pressure range:Compound -100~100kPa, Positive 0~1MPa.
High accuracy and Resolution.

Pressure gauge / PG

Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa

Auto drain valves / FMRF300

For Air units MA**300, MA**400, MA**401 series.
Ordered with filter together.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522