• Position> Products > Air units > F.R.L.Unit > MACT401 Specification
 
Quick Search   Series:   Model:  

Air units (F.R.L.Unit)
MACT401
Components:MAF401, MAR401, MAL401,Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.05~1.5 MPa, Proof pressure: 2 MPa

Specification Order example Accessory Comparison Download
Components
MAF401,MAR401,MAL401
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Operating pressure range
0.05~1.5 MPa (※)
Proof pressure
2 MPa
Regulated pressure range
Standard type: 0.1~0.85 MPa
High pressure type: 0.1~1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Lubricating oil capacity
200c.c
Min. flow for oil drip
30 l/min~80 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge (PG-20), L-type bracket
Weight
1821 g
Remark
※1.Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2.Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522