• Position> Products > Solenoid valve > MVSF series > MVSF-100 Accessory
 
Quick Search   Series:   Model:  

MVSF Solenoid valve
MVSF-100
Low power consumption: 1.2W. Compact design. Large flow capacity: Cv factor for this series is 1.25 times larger than conventional valve with the same body width. Quick response time: 12ms.

Features Specification Order example Accessory Download
PU Tube / UM

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522