ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  MVSC series  
  MVSD series  
  MVSE series  
  MVSF series  
  MVSG series  
  MVSI series  
  MVSN series  
  MVSP series  
  MVSY series  
  MVSZ series  
  MVDC series  
  MVDY series  
  Multi connector system  
 
 
 • Position> Products > Solenoid valve > MVSF series > MVSF-100 Specification
 
Quick Search   Series:   Model:  

MVSF Solenoid valve
MVSF-100
Low power consumption: 1.2W. Compact design. Large flow capacity: Cv factor for this series is 1.25 times larger than conventional valve with the same body width. Quick response time: 12ms.

Features Specification Order example Accessory Download
Bore No.
M3
Port size
M3×0.5
No. of port
3,5
No. of position
2
Medium
Air
Operating pressure range
0.15~0.7 MPa
Effective orifice mm2(Cv)
P→A/B: 1.0 (0.06)
Response time
12 ms
Ambient temperature
+5~+50℃
Lubrication
Not necessary
Voltage
AC110,AC220V(50/60)Hz,DC6/DC12/DC24V
Power consumption
AC110=1.6V,AC220V=2.5VA,DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
25g, 41g, 28g, 44g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522