• Position> Products > Mini cylinders > Mini cylinders with no-rotation > MCKMI Accessory
 
Quick Search   Series:   Model:  

ISO-6432 Miniature cylinder with no-rotation
MCKMI
Tube I.D. φ20, 25 (mm). ISO-6432 standard. Cylinder with hexagonal rod design enables non-rotation of rod. Designs of oil-filled alloy. Stainless cylinder tubes resist corrosion and abrasion

Features Specification Order example Accessory Download
Sensor switch / RCA

Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

Sensor switch / RCM

Assembling style:MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ
RCM-Voltage range:5~240V DC/AC
RNM-Voltage range:5~28V DC

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522