• Position> Products > Mini cylinders > Mini cylinders with no-rotation > MCKMI Specification
 
Quick Search   Series:   Model:  

ISO-6432 Miniature cylinder with no-rotation
MCKMI
Tube I.D. φ20, 25 (mm). ISO-6432 standard. Cylinder with hexagonal rod design enables non-rotation of rod. Designs of oil-filled alloy. Stainless cylinder tubes resist corrosion and abrasion

Features Specification Order example Accessory Download
Tube I.D. (mm)
20, 25
Port size
G1/8
Medium
Air
Operating pressure
0.06 ~ 0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500mm/sec
Rod non-rotating accuracy
±0.7°
Max. allowable kinetic energy
Cushion pad 0.27, 0.4J
Adjustable cushion 0.54~0.78J
Allowable rotational torque
2.0 kgf-cm, 2.5 kgf-cm
Remark
The cylinder is allowed little leakage. Before the cylinder is sale, it has passed the standard of leakage test.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522