• Position> Products > Rotary actuator > Rotary actuator > MCRB Features
 
Quick Search   Series:   Model:  

Rotary actuator
MCRB
Bore size: φ16~32 (mm).
The swing motion with twin-piston and rack-pinion driving. Adjustable swing angle(0°~190°), three Body mounting mode .

Features Specification Order example Accessory Download
  Twin rack and pinion fitted as standard.
  Can be adjusted between 0 and 190 degrees.
  Simple mounting of sensors.
  Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522