• Position> Products > Rotary actuator > Rotary actuator > MCRB Specification
 
Quick Search   Series:   Model:  

Rotary actuator
MCRB
Bore size: φ16~32 (mm).
The swing motion with twin-piston and rack-pinion driving. Adjustable swing angle(0°~190°), three Body mounting mode .

Features Specification Order example Accessory Download
Acting type
Double acting
Bore size
16, 20, 25, 32
Port size
Rc1/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
NBR spacer
Stable rotation time
0.2~1.0 s/90°
Allowable kinetic energy
Cushion pad: 0.007J, 0.040J, 0.081J, 0.32J
Cushion: 0.039J, 0.116J, 0.294J, 1.6J
Sensor switch
RCD
Weight
0.7~3.07 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522