• Position> Products > Hydraulic cylinders > Hydraulic swing clamp cylinders > MTH* Features
 
Quick Search   Series:   Model:  

Hydraulic -swing clamp cylinders
MTH*
MTHS: Single side clamping arm / MTHD: Double sides clamping arm
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and unloading.

Features Specification Order example Download
  These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and unloading.
  This hydraulic clamping element is a pull type cylinder, There are five standard sizes, and for each size two versions of standard clamping arms, mounting of these clamping arms at any angle within 36
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522