• Position> Products > Hydraulic cylinders > Hydraulic swing clamp cylinders > MTH* Specification
 
Quick Search   Series:   Model:  

Hydraulic -swing clamp cylinders
MTH*
MTHS: Single side clamping arm / MTHD: Double sides clamping arm
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and unloading.

Features Specification Order example Download
Tube I.D. (mm)
25, 32,,40, 50, 63
Acting type
Double acting
Medium
Filtered oil
Max. operating pressure
10 MPa
Material of cylinder barrel
Carbon steel
Standard angle of rotation
90°±2°(Angles of 0°, 45°and 60°are optional)
Rotating direction
Clockwise or counter clockwise
Operating pressure range
0.5~7 MPa
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522