• Position> Products > Compressed air dryer > M2E series > M2E 10~100 Features
 
Quick Search   Series:   Model:  

M2E series
M2E 10~100
The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)

Features Specification Accessory Download
  The
  "TWO-IN-ONE" heat exchanger & evaporator plus multi-stage stainless steel water separator provide 99% water separation and 2~10 P.D.P., meets first compressed air quality class of ISO 8573.1.
  Manual - Electronic auto drain valve with screen mesh keeps you free from daily maintenance.
  Compact SCS mircoprocessor details the operation of dryer.
  Stainless steel air-side piping or high essure models optional.
  0.02MPa pressure drop helps energy saving.
  Reheating Reversed air flow and Sub-Cooling design completely increase the cooling capacity by 20%.
  Environmental friendly refrigerant R-134 a partially adopted.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522