• Position> Products > Compressed air dryer > M2E series > M2E 10~100 Specification
 
Quick Search   Series:   Model:  

M2E series
M2E 10~100
The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)

Features Specification Accessory Download
Max. capacity (Nm3/min)
1.2~15
Connection (inch)
Rc3/4”~Rc2”
Power supply(50/60Hz)
220V/1φ,220V/3φ
Ref. comp.(kw)
0.5~2.6
Operating current(A)
2.4~7.5
Full-load current(A)
2.75~8.7
Refrigerant
R134a,R-22
Dimension H×L×W(Mm)
735×500×380~1050×1020×540
Net weight(kg)
40~173
Conditions (Air-cooled)
Inlet temperature : 5~80℃(@60℃)
Ambient temperature : 2~42℃(@38℃)
Working pressure : ≦1.0MPa (@0.7MPa)
Dew point : 2~10℃ (@10℃)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522