• Position> Products > Rotary actuator > Rotary actuator > MCRQ Features
 
Quick Search   Series:   Model:  

Rotary actuator
MCRQ
Tube I.D. φ12, 16, 20, 25, 32, 40 mm.
Centering boss and locating hole for accurate positioning. Operating range of table is 0°~190° by angle adjusting screw. Compact design using double rack and single pinion.

Features Specification Order example Accessory Download
  Centering boss and locating hole for accurate positioning.
  Operating range of table is 0°~190° by angle adjusting screw.
  Compact design using double rack and single pinion.
  Hollow shaft standard for wiring and piping.
  Possible to fit shock absorbers as stops.
  Ease of mounting with integral table.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522