• Position> Products > Rotary actuator > Rotary actuator > MCRQ Specification
 
Quick Search   Series:   Model:  

Rotary actuator
MCRQ
Tube I.D. φ12, 16, 20, 25, 32, 40 mm.
Centering boss and locating hole for accurate positioning. Operating range of table is 0°~190° by angle adjusting screw. Compact design using double rack and single pinion.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
12, 16, 20, 25, 32, 40
Port size
φ12,16: M5×0.8
φ20~40: Rc1/8
Medium
Air
Max. operating pressure
adjusting bolt: 1 MPa
shock absorber: 0.6 MPa(※1)
Min. operating pressure
0.1 MPa (※2)
Ambient temperature
0~+60℃
Allowable surge pressure
1.5 MPa
Cushion
adjusting bolt:φ12~40 (Rubber bumper)
shock absorber:φ16~40 (Shock absorber)
Angle adjustment range
0° to 190°(max.)(※3)
Sensor switch
RDF
Weight
0.25~7.72 kg
Remark
※1. The maximum operating pressure of the actuator is restricted by the maximum
allowable thrust of the shock absorber.
※2. No-load conditions.
※3. Be careful if the rotation angle of a type with internal shock absorber is set below the
value in the table below, the piston stroke will be smaller than the shock absorber’s
effective stroke, resulting in decreased energy absorption ability.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522