• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MSUW-F Features
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MSUW-F
2-WAY normally closed solenoid valve.
Available fluid: Water, air & light oil.

Features Specification Order example Download
  2-WAY normally closed solenoid valve.
  MSUW-F series is direct multiplex-drive, connected to diaphragm, normal close.
  Valve body made of investment casting S/S 316.
  Can be operated directly without pressure.
  Other voltage of AC/DC available when required.
  Flange end:JIS 10K, ANSI 150LB or PN-16.
  Viton(130℃), Silicon(130℃), NBR(80℃.).
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522