• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MSUW-F Specification
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MSUW-F
2-WAY normally closed solenoid valve.
Available fluid: Water, air & light oil.

Features Specification Order example Download
Body
CF8M #316
Coil
Special copper wire (H)
Tube
Stainless steel
Fixed steel
Stainless steel
Spring
Stainless steel
Plug
NBR, Viton, Silicon
Diaphragm
NBR, Viton, Silicon
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522