• Position> Products > Solenoid valve > MVSP series > MVSP-188 Features
 
Quick Search   Series:   Model:  

MVSP series
MVSP-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 599~1470 Nl/min

Features Specification Order example Accessory Comparison Download
  DISK seal and U-packing (HNBR).
  High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles.
  Bridge rectifier design.
  Converting AC voltage to DC, it can eliminate operating noise.
  Low power consumption.
  DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
  Low current consumption.
  It can extend lifetime of driver (PLC、Relay…).
  Low power output PLC.
  Can drive solenoid valve directly.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522